Publish your products
Commercial Reverse Osmosis Systems Up to 1,200 Gallons Per Day - PWR2511
Watts

Commercial Reverse Osmosis Systems Up to 1,200 Gallons Per Day - PWR2511

Flow Rates: Up to 1,200 gallons per day (4,542 lpd)
Series PWR2511 Reverse Osmosis (RO) Systems are commercial grade high-pressure RO units for the reduction of total dissolved solids from water. They are designed to supply reverse osmosis quality water with production rates ranging from 150 to 1,200 gallons per day. The standard units are designed for wall mounting. Where floor mounting is preferred the optional floor mounting kit Model No. PWR2864 can be specified. Reverse osmosis is a process where high-pressure feed water is fed into a semi-permeable membrane chamber. In the chamber, pure water is allowed to pass through the membrane material and exit as purified permeate water. Dissolved mineral salts are not allowed to pass through the membrane and become a concentrated reject stream that is sent to drain. These RO systems use high-rejection membranes to achieve a minimum average NaCl ionic rejection of 95 percent.
Features
  • 304 stainless steel wall mounted support frame
  • 316L stainless steel 300psi high-pressure membrane housings
  • Pressure gauges for pre-filter inlet/outlet and membrane feed pressure
  • Low feed water pressure safety switch
  • Microprocessor based controller with delayed auto restart after low pressure shut down
  • High-pressure/high-rejection membranes with 95% minimum average salt rejection
  • Permeate and reject water flow meters
  • Adjustable reject and reject recycle valves
  • Permeate pressure switch and check valve
  • Automatic inlet solenoid valve
  • Membrane auto flush
Specification
  • Keywords: brackishwatertreatment, clear water, complete ro system, desalination, filter, four stage zero waste reverse osmosis, green product, ionicrejection, lab, laboratorywater, membrane, membraneseparation, nsf certified, osmoticpressure, repair kit, residential, reverseosmosissystem, ro, ro tdsremoval, spotfreerinse, storage tank, tdsreduction, totaldissolvedsolids, water conservation, water filtration, watts, zero waste,
Technical specification
  • Unique ref.7289
  • Product familyWater Quality Products
  • Product groupPackaged Water Treatment Systems
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing

Region availability

North America
Canada
United States