Publish your products
Commercial Reverse Osmosis Systems Up to 5,400 Gallons Per Day - PWR4011
Watts

Commercial Reverse Osmosis Systems Up to 5,400 Gallons Per Day - PWR4011

Flow Rates: Up to 5,400 gallons per day (20,439 lpd)
Series PWR4011 Reverse Osmosis (RO) Systems are commercial grade low-energy RO units for the reduction of total dissolved solids from water. They are designed to supply reverse osmosis quality water with production rates ranging from 1,800 to 5,400 gallons per day. These units are designed for wall mount installations. Reverse osmosis is a process where high-pressure feed water is fed into a semi-permeable membrane. In the membrane, pure water is allowed to pass through the membrane material and exit as purified permeate water. Dissolved mineral salts are not allowed to pass through the membrane and become a concentrated reject stream that is sent to a rain. These RO systems use low-energy membranes to achieve a minimum average NaCl ionic rejection of 95 percent.
Features
  • Stainless steel high-pressure piping
  • 304 stainless steel wall mounted support frame
  • 316L stainless steel 300psi high-pressure membrane housings
  • Pressure gauges for pre-filter inlet/outlet and membrane feed pressure
  • Low feed water pressure safety switch
  • Microprocessor based controller with delayed auto restart after low-pressure shut down
  • Tank level and pretreatment interlock inputs
  • Low-energy membranes with 95% minimum average salt rejection
  • Permeate and reject water flow meters
  • Adjustable reject and reject recycle valves
  • Permeate check valve
  • Automatic inlet solenoid valve
  • 10 in. high flow pre-filter
Specification
  • Keywords: brackishwatertreatment, desalination, ionicrejection, lab, laboratorywater, membrane, membraneseparation, osmoticpressure, reverseosmosissystem, ro tdsremoval, spotfreerinse, tdsreduction, totaldissolvedsolids,
Technical specification
  • Unique ref.7291
  • Product familyWater Quality Products
  • Product groupPackaged Water Treatment Systems
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit