Publish your products
Commercial Reverse Osmosis Systems Up to 120 Gallons Per Minute - PWR8024
Watts

Commercial Reverse Osmosis Systems Up to 120 Gallons Per Minute - PWR8024

4.3 out of 5 stars4.3(7 reviews)
Flow Rates: Up to 120 gpm (453 lpm)
Series PWR8024 Reverse Osmosis (RO) Systems are commercial grade high pressure RO units for the reduction of total dissolved solids from water. They are designed to supply reverse osmosis quality water with production rates ranging from 40 to 100 gallons per minute. These units are designed for floor mount installations. Reverse osmosis is a process where high pressure feed water is fed into a semi-permeable membrane. In the membrane, pure water is allowed to pass through the membrane material and exit as purified permeate water. Dissolved mineral salts are not allowed to pass through the membrane and become a concentrated reject stream that is sent to drain. These RO systems use high-pressure/high-rejection membranes to achieve a minimum average NaCl ionic rejection of 99 percent.
Features
  • Membrane auto flush
  • Powder coated carbon steel support frame
  • Corrosion resistant 300psi FRP high pressure membrane housings
  • Pressure gauges for pre-filter inlet/outlet, pump discharge, membrane feed, and reject water pressure
  • Low feed water pressure safety switch
  • Digital microprocessor based controller with delayed auto restart after low pressure shut down
  • Permeate Water Conductivity meter with high conductivity alarm output and percent ionic rejection displayed
  • Tank level and pretreatment interlock inputs
  • High pressure/high rejection membranes with 99% minimum average salt rejection
  • Permeate, reject recycle, and reject water flow meters
  • Adjustable reject and reject recycle valves
  • Permeate check valve
  • Automatic inlet diaphragm valve
Specification
  • Keywords: 50gpd, air gap faucet, bacteria reduction, carbon block, chlorine, chromium, clear water, copper, cryptosporidium, cyst, drinking water system, entamoeba, filter, filtration, four stage, giardia, home, lcv, lead, nsf certified, odors, residential, reverse osmosis system, ro, sediment, storage tank, taste, toxoplasmosis, two stage water filtration system, under counter, voc, watts,
Technical specification
  • Unique ref.7295
  • Product familyWater Quality Products
  • Product groupPackaged Water Treatment Systems
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit