We are using cookies to provide our services

By using our services you agree to our use of cookies

Dead Level® Catch Basins - 24 in. Dead Level® Trench Drain System Catch Basins

Unique ref.: 7457
Brand: Watts
Product family: Drainage Products
Product group: Waste Water Drains
Date of publishing: 2018-01-26
Edition number: 1
Type: Object (single object)
Download (14)

CB-624 or CB-2424 Catch Basin for Watts Dead Level ® Pre-Sloped Trench Drain System, 6 in. (152mm) or 24 in. (610mm) (specify) wide x 24 in.(610mm) long x 24 in.(610mm) deep, with UV stabilized talc-filled polypropylene body with 4 in. (102mm) and 6 in. (152mm) no hub outlet connections, and polypropylene (6 in. wide only) or ductile iron frame. Catch Basin shall be frame-anchored, with (specify) grating and lockdowns to suit DIN Class (specify) load rating. Installation to be performed in accordance with manufacturer's recommendations.


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Drainage
Uniclass 1.4 Code: JR12
Uniclass 1.4 Description: Drainage below ground
Uniclass 2.0 Code: SS-50-30-08
Uniclass 2.0 Description: Below-Ground Gravity Drainage Systems
Uniclass 2015 Code: Ss_50_30_08
Uniclass 2015 Description: Below ground gravity drainage systems
NBS Reference Code: 50-30-08
NBS Reference Description: Below-Ground Gravity Drainage Systems
CSI MasterFormat 2014 Code: 33 46 00
CSI MasterFormat 2014 Title: Subdrainage
OmniClass Number: 23-39 29 11
OmniClass Title: Waste Water Drains
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved