Publish your products
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF909 Large - with SentryPlus Alert
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF909 Large - with SentryPlus Alert
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF909 Large - with SentryPlus Alert
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF909 Large - with SentryPlus Alert
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF909 Large - with SentryPlus Alert
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF909 Large - with SentryPlus Alert
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF909 Large - with SentryPlus Alert
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF909 Large - with SentryPlus Alert
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF909 Large - with SentryPlus Alert
Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF909 Large - with SentryPlus Alert
    Watts

    Lead Free* Reduced Pressure Zone Assemblies, Bronze - LF909 Large - with SentryPlus Alert

    3.7 out of 5 stars3.7(18 reviews)

    Series LF909-FS Large reduced pressure valve assembly backflow preventer is designed to prevent the reverse flow of liquids in a plumbing system due to backpressure or backsiphonage where there is a potential health hazard. An exclusive relief valve design provides substantially improved relief valve discharge performance during emergency conditions of combined backsiphonage and backpressure. These large diameter backflow preventers are available in 2-1/2 to 10 inch sizes.

    The coating on this backflow assembly uses ArmorTek™ technology to resist corrosion due to microbial induced corrosion (MIC) or exposed metal substrate.

    This series features an integrated flood sensor with SentryPlus Alert® technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.

    Specification
    • Features

      • Integrated sensor on relief valve for flood detection
      • Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
      • Coated with advanced ArmorTek coating technology for 6x less surface rusting
      • Health hazard protection level
      • Exclusive relief valve design provides maximum capacity during emergency conditions
      • Industrial strength sensing hose on larger size models
      • Can be used in a variety of installations, including containment at the service line entrance
      • No special tools required for servicing

      Keywords: anti-siphon, apex, armless trough valve, backflow, backflow valve, big al, bottom entry, breaker, bypass, c200, cast iron, castiron, check valve, checkvalve, dcda, detector, detector assembly, diaphragm, diaphragm activated, differential, domestic, double, double check, double check detector, doublecheck, dual level, epoxy, fire systems, full flow, hi flow, high flow, high flow rate, lead free, lf, lf,iot,flood detection,sentry+,sentry+ alert, livestock proof, meter, nrs, osy, polymer coating, pressure, pressure valve, preventer, qt, quarter turn shutoff, quarterturn, quaterturn, reduce pressure valve, reduce pressure zone, reducing valve, repair, repair kit, rpza, service, service kit, shut off, shut-off, side entry, ss check, ss dcda, ss double check, stainless steel, stainless steel body, strainer, tank valve, thermal expansion,, tri-link, vacuum, valve, vlv, water pressure

    Technical specification
    • Unique ref.Reduced-pressure-zone-assembly-LF909-SentryPlus-Alert
    • Product familyPlumbing & Flow Control Solutions
    • Product groupBackflow Preventers > Reduced Pressure Detector Assemblies
    • TypeObject (single object)
    • Date of publishing2019-10-17
    • Edition number2
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 DescriptionBackflow prevention devices
    • CSI MasterFormat 2014 Code40 05 67.13
    • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit