Publish your products
LOCKSMITH™ ACL-100 Granular Activated Carbon Filtration Systems, Flow Rates 4-20 GPM, Pipe Size 1 IN - ACL-100
LOCKSMITH™ ACL-100 Granular Activated Carbon Filtration Systems, Flow Rates 4-20 GPM, Pipe Size 1 IN - ACL-100
    Watts

    LOCKSMITH™ ACL-100 Granular Activated Carbon Filtration Systems, Flow Rates 4-20 GPM, Pipe Size 1 IN - ACL-100

    Watts LOCKSMITH™ Series ACL-100 granular activated carbon (GAC) filtration systems are designed for residential and light commercial applications and available in peak service flow rates from 4 to 20 GPM. Using high‑quality activated carbon media, these systems reduce chlorine, taste, odors, organic chemicals, and sediment to provide clear, great‑tasting water for drinking, bathing, and cooking at every tap.

    Each system features the Watts LOCKSMITH™ control valve with advanced electronic programming that improves backwashing efficiency to clean the media bed while conserving water. Constructed with high‑tech, 100% polymer water‑contact components, the valve resists corrosion from acidic water and brine and is engineered to perform reliably in demanding environments.

    Specification
    • Features

      • Available in 4–20 GPM peak service flow rates for residential and light commercial use
      • Granular activated carbon (GAC) media reduces chlorine, taste, odors, organic chemicals, and sediment
      • Watts LOCKSMITH™ control valve with advanced electronic programming
      • Optimized backwashing improves media cleaning efficiency and conserves water
      • 100% polymer water‑contact components resist corrosion from acidic water and brine
      • Durable valve construction engineered for demanding operating environments
      • Provides whole‑house filtered water for drinking, bathing, and cooking
    Technical specification
    • Unique ref.ACL-100-backwashing-system
    • Product familyWater Quality & Rainwater Harvesting Solutions
    • Product groupFiltration Solutions
    • TypeObject (single object)
    • Date of publishing2026-03-18
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • OmniClass Number23-21 23 31
    • OmniClass TitleResidential Water Filter System

    Region availability

    North America
    Canada
    United States