Publish your products
Watts Pure Water Duplex Twin Alternating Water Softening Systems with Grain Capacities Ranging from 60,000 to 300,000 - PWS15T-L
Watts Pure Water Duplex Twin Alternating Water Softening Systems with Grain Capacities Ranging from 60,000 to 300,000 - PWS15T-L
    Watts

    Watts Pure Water Duplex Twin Alternating Water Softening Systems with Grain Capacities Ranging from 60,000 to 300,000 - PWS15T-L

    PWS15T-L Watts Pure Water Duplex Twin Alternating Water Softening System Series delivers continuous, high-efficiency water softening for point-of-use and point-of-entry applications where softened water is required 24/7. These systems utilize a conventional cation exchange process to remove scale-forming calcium and magnesium ions, replacing them with non-scale-forming sodium ions to ensure consistent water quality across a wide range of residential, commercial, and industrial settings.

    Each system in the series features the advanced Watts LOCKSMITH™ control valve, a durable, corrosion-resistant brass valve that is highly configurable and easy to maintain. Operated by an electronic controller, the valve stores key operational history for user access and supports metered, demand-initiated regeneration, optimizing salt and water usage while minimizing downtime.

    Available in capacities from 60,000 to 300,000 grains, these duplex systems include twin mineral tanks ranging from 12 to 24 inches in diameter, each filled with 2 to 10 cubic feet of high-capacity ion exchange resin. With peak flow rates from 40 to 100 gallons per minute, and standard 1 ½" FNPT inlet/outlet and 1" MNPT drain connections, every model is built for performance and reliability. All components are NSF and ANSI certified, ensuring quality and compliance.

    Specification
    • Features

      • Watts LOCKSMITH exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
      • Low salt alarm – Display alerts user when salt needs to be replenished
      • Service contact screen – System alerts user when maintenance is required and provides service provider contact information
      • 2-12V relay outputs for increased configurability and ability to energize external equipment
      • Durable brass body control valve


      Keywords: calciumandmagnesiumremovalfromwater, cation exchange, duplex, frpsoftener, resinsystem, reverseosmosispretreatment, saltregeneration, simplex, sodiumcycle, twinalternating, water hardness reduction, water softener, waterhardnessremoval,

    Technical specification
    • Unique ref.PWS15T-L-water-softening-system
    • Product familyWater Quality & Rainwater Harvesting Solutions
    • Product groupConditioning Solutions
    • TypeObject (single object)
    • Date of publishing2025-08-29
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • ETIM CodeEC011732
    • ETIM NameWater softener
    • UNSPSC namePackaged water treatment systems
    • UNSPSC code47101522
    • Uniclass 2015 CodeSs_55_70_98
    • Uniclass 2015 DescriptionWater treatment systems
    • CSI MasterFormat 2014 Code22 31 00
    • CSI MasterFormat 2014 TitleDomestic Water Softeners
    • OmniClass Number23-27 55 27 11
    • OmniClass TitleWater Softeners

    Region availability

    North America
    Canada
    United States