Publish your products
Lead Free* Liquid-Fill Angle Thermometer - LFTL
Watts

Lead Free* Liquid-Fill Angle Thermometer - LFTL

4.4 out of 5 stars4.4(16 reviews)
Series LFTL Liquid-Fill Angle Lead Free* Thermometers are used in commercial, residential, and institutional HVAC applications. It is a sealed glass tube type model with a polypropylene cases, glass lens, non-mercury bed sensing fluid, and Lead Free* brass thermowells. Accuracy is +/-2 % of full scale. Available in various temperature rating scales.
Specification
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, thermometer, gauges

    Features

    • Sealed glass tube type models with a Valox case, glass lens, and Lead Free* brass thermowells
    • Accuracy is +/-2% of full scale using non-mercury sensing fluids
    • Designed for use in a variety of commercial, residential, and institutional HVAC applications
    • Available in various temperature rating scales
Technical specification
  • Unique ref.Angle-Thermometer-LFTL
  • Product familyPlumbing & Flow Control Solutions
  • Product groupGauges > Thermometers
  • TypeObject (single object)
  • Date of publishing2020-12-04
  • Edition number1
Related
  • Material mainPolypropylene
  • Material secondaryBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • ETIM CodeEC011165
  • ETIM NameBimetal thermometer
  • Uniclass 2015 CodePr_65_52_34_88
  • Uniclass 2015 DescriptionTemperature gauges
  • CSI MasterFormat 2014 Code40 74 00
  • CSI MasterFormat 2014 TitleTemperature Measurement
  • OmniClass Number23-27 11 11
  • OmniClass TitleTemperature Measuring Instrument And Controls
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit