Publish your products
2-Piece, Full Port, Cast Iron Flanged Ball Valves - G4000M1
Watts

2-Piece, Full Port, Cast Iron Flanged Ball Valves - G4000M1

4.7 out of 5 stars4.7(7 reviews)

Series G4000M1 2-Piece, Full Port, Cast Iron Flanged Ball Valves are used in commercial HVAC and steam applications. It features a 125psi steam rating, stainless steel ball and stem, PTFE seats and packing, a steel-plated stop plate, and a ductile iron handle. Series G4000M1 has quarter turn operation, positive shutoff, and is ideal for replacing cast iron gate valves. The G4000M1 features Lead Free* construction to comply with Lead Free* installation requirements. Pressure Rating is 125psi WSP, 200psi CWP.

Features

  • Ideal for replacing cast iron gate valves
  • Used in commercial HVAC and steam applications
  • FDA approved epoxy-coated valve available
  • Same end-to-end dimensions as conventional flanged iron gate valves
Specification
  • Keywords: watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves
Technical specification
  • Unique ref.g4000m1-ball-valve
  • Product familyPlumbing & Flow Control Solutions
  • Product groupShutoff Valves > Ball Valves
  • TypeObject (single object)
  • Date of publishing2021-04-28
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameBall valves
  • UNSPSC code40141607
  • Uniclass 2015 CodePr_65_54_95_06
  • Uniclass 2015 DescriptionBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitleBall Valves
  • OmniClass Number23-27 31 15
  • OmniClass TitleBall Valves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit