Publish your products
Wallflower™ Downspout Nozzle - RDA-940
Wallflower™ Downspout Nozzle - RDA-940
Wallflower™ Downspout Nozzle - RDA-940
Wallflower™ Downspout Nozzle - RDA-940
Wallflower™ Downspout Nozzle - RDA-940
Wallflower™ Downspout Nozzle - RDA-940
    Watts

    Wallflower™ Downspout Nozzle - RDA-940

    Watts RDA-940 cast aluminum Wallflower™ Downspout Nozzle with integrated wall flange and vandal proof screws for universal gasketed connection for cast iron, PVC, and IPS pipe. Integral hinged bird screen and powder-coated finish. Available in nickel bronze, silver or brick red powder-coated finishes.

    Specification
    • Features

      • Universal gasketed connection
      • Low profile architectural design
      • Integral hinged bird screen
      • Durable powder-coated finish

      Keywords: 10 gauge steel, 2 inch, 3 in no hub outlet, 4 in no hub connection, 4 inch standpipe, 6 inch, adjustable extensions, cast, cast iron, cast iron self-locking dome, cast nickel bronze, combination roof drain/overflow, countersunk mounting holes, deck flange, downspout nozzle, flashing clamp, high volume, integral gravel guard, internal water dam, iron, no hub, overflow drain, overflow standpipe, pressure reducing valve, roof drain body, temperature gauge, zinc plated,

    Technical specification
    • Unique ref.wallflower-downspout-nozzle-rda-940
    • Product familyDrainage Solutions
    • Product groupRoof Drains
    • TypeObject (single object)
    • Date of publishing2024-08-30
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • CSI MasterFormat 2014 Code22 14 26.13
    • CSI MasterFormat 2014 TitleRoof Drains
    • OmniClass Number23-13 41 39 13
    • OmniClass TitleRoof Drains With Strainer

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit