Publish your products
62 In X 53 In X 46 In Aluminum Stucco Protective Insulated Backflow Enclosure - WB-6000AE
Watts

62 In X 53 In X 46 In Aluminum Stucco Protective Insulated Backflow Enclosure - WB-6000AE

Backflow prevention assemblies subjected to potential freezing conditions shall be protected with the WattsBox enclosure as shown.

The enclosure shall be of reinforced aluminum construction, providing access through doors for testing/certification purposes. It must also be totally removable for maintenance purposes. The enclosure shall be structurally lined with a unicellular, non-wicking insulation consisting of a sandwich laminate or applied by spray. It shall contain a thermostatically controlled heat source mounted to the interior wall or on the backflow preventer to provide protection to -30°F. No wood or “particle board” shall be allowed in assembly. Insulation mounted with glue will be cause for rejection. Power source will be protected with a ground fault circuit interrupting receptacle, UL Standard 943, NEMA 3R, installed by others, inside the box.

The enclosure shall contain drain openings sized to accommodate the maximum discharge of the reduced pressure zone assembly. Drain openings shall open to discharge under the most severe conditions. These openings are protected against intrusion of either wind, debris or animal. The enclosure is provided with means of permanent anchor and “lockable” access doors and/or lid to prohibit theft or vandalism.

All “wet” portions of the backflow prevention assembly shall be protected within the enclosure. Fire department hose connections and OSY indicating valve handles shall be maintained outside the enclosure.

The enclosure shall be factory assembled and delivered to the site ready to install with no drilling, screwing or riveting of enclosure required on site. The enclosure and the backflow preventer shall be covered by a single warranty policy. Enclosure shall be a Watts Series WattsBox.

Specification
  • Features

    • Designed to eliminate valve vault entry requirements of OSHA confined Space Ruling 29CFR 1910.146.
    • Single source Watts Regulator warranty of the enclosure, the backflow preventer, and the heat source.
    • Allows for the installation of the backflow preventer “at the service connection” in accordance with AWWA Standards.
    • Is specifically designed to meet NFPA guidelines.
      The enclosure provides freeze protection to maintain the water supply to the property’s fire protection system. (NFPA 3-3.1.8 and 3.6.1.3.2).
    • Strategically placed doors provide access to the backflow prevention assembly for testing and repair without removal of the entire unit.
    • An economical alternative to expensive retrofit installations.
    • Eliminates potential drainage constraints in existing equipment rooms.
    • Saves valuable floor space.
    • Standardly furnished with thermostatically controlled heat source for freeze protection down to -30°F.
    • Contains no structural wood or particle board for long life.
    • Easy installation aluminum enclosures feature interlocking panels which eliminate the use of screws during assembly.
    • Can be temporarily removed for replacement of the backflow preventer without the need for replacement of freeze protection services.
    • ASSE 1060 Certified (Consult factory for approved models)
Technical specification
  • Unique ref.wb-6000ae-wattsbox-backflow-preventor
  • Product familyPlumbing & Flow Control Solutions
  • Product groupBackflow Preventers > Enclosures for Backflow Preventers
  • TypeObject (single object)
  • Date of publishing2023-12-01
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_95_05
  • Uniclass 2015 DescriptionBackflow prevention devices
  • CSI MasterFormat 2014 Code40 05 67
  • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
  • OmniClass Number23-27 31 11
  • OmniClass TitleBackflow Preventors

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit