Publish your products
Model A - Standard Push Button Hand Dryers
Model A - Standard Push Button Hand Dryers
Model A - Standard Push Button Hand Dryers
    Archived

    Model A - Standard Push Button Hand Dryers

    World Dryer Model A hand dryer is “the standard” hand dryer with the longest motor life and the best washroom solution for all high traffic applications.

    Product Benefits

    •30 second drying time

    •Longest life of all dryers

    •Lowest sound level

    •Durable and vandal resistant

    •Classic style design

    Design Features

    Dryer

    •Activated by electro-mechanical timer with 25 Amp switch

    •30 second drying cycle

    •Incorporates a 2100 (optional1500) watt Nichrome wire heating element protected by an automatic-resetting, thermal cutoff

    •Provides a 70°F temperature rise

    •IPX1 ingress protection

    Motor

    •Thermally-protected, universal brush-type motor operating at 7,500RPM

    •Delivering 200 CFM air flow at a velocity of 7,300 LFM

    Materials

    •Cover material: Cast Iron with porcelain enamel finish. Optional 14GA polished or brushed finish #304S.S. or epoxy enamel finish C.R. Steel

    •The wall-mounted base is constructed of die-cast aluminum

    •The nozzle is constructed of die-cast zinc alloy finished in bright chrome

    Technical specification
    • Unique ref.hand-dryer-world-dryer-model-a
    • Product familyHand and Hair Dryers
    • Product groupModel A®
    • TypeObject (single object)
    • Date of publishing2020-08-04
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Hand & Hair Dryers
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 15
    • OmniClass TitleHand Dryers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit