Publique sus productos
Onyx Fixed Projection Screen
Onyx Fixed Projection Screen
Onyx Fixed Projection Screen
Onyx Fixed Projection Screen
    Archivados

    Onyx Fixed Projection Screen

    Sharper image quality makes the fixed frame Onyx projection screen ideal for control centers, boardrooms, training centers, home theaters, or any application that requires better image quality. Housed in a larger “picture frame” style, the Onyx offers a beautifully framed image for any home or commercial decor. There are no snaps! Unique fabric retention system enables uniform tension adjustment to the entire surface area, without tools, to provide a truly flat viewing surface in seconds. The result is excellent image quality and quick and easy assembly. The Onyx is available for custom curved applications; please contact Draper for more information.
    Especificaciones técnicas
    • Referenciaonyx
    • Familia de productoProjection Screens
    • Grupo de productosMotorized Screens
    • TipoObjeto (objeto simple)
    • Día de publicación2020-03-26
    • Número de edición1
    Información relacionada
    • Material principalAcero
    • Material secundarioTela
    • Diseñado enEstados Unidos
    • Fabricado enEstados Unidos
    Clasificación
    • Categoría BIMobjectElectrónica - Televisores, proyectores
    • Clasificación IFC Elemento eléctrico
    • Código ETIMEC003504
    • Nombre ETIMProjection screen
    • Código Uniclass 2015Pr_40_30_25_67
    • Descripción Uniclass 2015Projection screens
    • CSI MasterFormat 2014 Code11 52 13.13
    • CSI MasterFormat 2014 TítuloFixed Projection Screens
    • Número OmniClass23-37 15 17 11
    • Título OmniClass Projection Screens
    • CSI UniFormat II CódigoE1010
    • CSI UniFormat II TítuloCommercial Equipment