Publique sus productos
Sky™ 4x4, 4'X4' Recessed Indirect With Four-Sided Perforated Diffuser And Domed Reflector
Archivados

Sky™ 4x4, 4'X4' Recessed Indirect With Four-Sided Perforated Diffuser And Domed Reflector

features
4'x4' recessed indirect with four-sided perforated diffuser and domed reflector

Seamless, one-piece reflector design inspired by quadripartite vault form seen in Romanesque and Gothic architecture.

One-piece four-sided perforated lamp shield is attached with Focal Point’s Cam Actuated Shield Extension mechanism that ensures a secure fit and provides easy lamp access.

Designed for easy installation in any ceiling condition including grid & drywall.

High reflectance, low gloss Matte White finish controls glare and provides high efficiency.

Sky™ is a truly unique luminaire that makes a distinct aesthetic statement in boardrooms, corridors, lobbies, concourses or any open area."
Especificaciones técnicas
  • Referenciafp-fsk-44
  • Familia de productoDownlights
  • Grupo de productosSky™
  • TipoObjeto (objeto simple)
  • Día de publicación2017-01-19
  • Número de edición1
Información relacionada
  • Diseñado enEstados Unidos
  • Fabricado enEstados Unidos
Clasificación
  • Categoría BIMobjectIluminación - Iluminación - Otros
  • CSI MasterFormat 2014 Code12 26 00
  • CSI MasterFormat 2014 TítuloInterior Daylighting Devices