Julkaise tuotteesi
Vertical Mast lifts: JLG - 1230ES
Cramo

Vertical Mast lifts: JLG - 1230ES

PILLAR LIFT, SELF-PROPELLED, ELEC. < 5 M

This is a very versatile lift which with its compact design is easy to maneuver in tight spaces such as. malls, offices and department stores. The all-electric system is energy efficient and environmentally friendly, making it ideal for indoor use. This skylift has solid impression-free tires and is suitable for environments with a flat and hard surface.

Tekniset tiedot
  • Length x Width x Height (mm) - 1370 x 760 x 1660

    • Working height - 5,66M
    • Platform height max - 3,66M
    • Platform height min - 0,56M
    • Platform capacity - 227Kg



Tekniset tiedot
  • Yksilöity viiteJLG1230ES
  • TuoteperheScissor and Vertical mast Lifts
  • TuoteryhmäVertical Mast lifts
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2021-10-26
  • Painoksen numero1
Linkit
Luokitus
  • BIMobject-luokkaRakentaminen - Aerial Equipment
  • IFC-luokitusObjekti

Alueellinen saatavuus

Eurooppa