Julkaise tuotteesi
Circular Access Panel
Circular Access Panel
    Palco UK

    Circular Access Panel

    Circular access panel with steel frame and door leaf. Panel are constructed from 0.9 mm zintec steel.

    Features and benefits:

    Ready to install, with all ironmongery already fitted.

    Can be provided in single leaf.

    Fire certified available of up to two hours.

    Variety of concealed lock available.

    25 mm picture or beaded frame available.

    Steel door.

    key words: access panel access hatch inspection hatch access door ceiling panel hidden door inspection door 

    Tekniset tiedot
    • Product Application: Ceiling mounted access panels. Fire performance Fire resistance: Non fire-rated. Position: Ceiling-mounted. Size: Custom. Frame type: Bead for taping and jointing. Panel material: Carbon steel/ Zintec. Latch or lock type: Not required. Operation type: Rotation. Configuration: Single leaf. Frame Material: Carbon steel/ Zintec . Embodied carbon: 88 Recyclability: 99 Recycled content: 22 Frame finish: Polyester powder-coated. Surface finished texture: Smooth. Frame colour: White (RAL 9010) as standard. Door thickness: 0.9 mm Product application: Ceiling mounted access panels. Contains red list materials: No Country of material origin: Europe Country of product manufacture: United Kingdom Manufacturing plant location: United Kingdom NBS-U2015-UK: Pr_30_59_36_01 : Access panels NBS-U2015-UK: Pr_30_59_24_52 : Carbon steel doorsets NBS-CAWS-UK: 87050a03-d7dd-5c7e-b988-e4012b229169 : Doorsets NBS-CAWS-UK: K10/430 : Access panels NBS-CAWS-UK: f325f4f7-b7ef-50d7-bdbc-71a81bd354c3 : Doorsets
    Tekniset tiedot
    • Yksilöity viiteCAP
    • TuoteperheAccess Panels
    • TuoteryhmäPanels
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-01-22
    • Painoksen numero1
    Linkit
    Liittyviä
    • Ensisijainen materiaaliJauhepinnoitettu teräs
    • Toissijainen materiaaliLaasti
    • Suunniteltu:Yhdistynyt kuningaskunta
    • Valmistettu:Yhdistynyt kuningaskunta
    Luokitus
    • BIMobject-luokkaRakentaminen - Ovet ja paneelit
    • IFC-luokitusOvipaneeli
    • Uniclass 2015 -koodiPr_30_59_36
    • Uniclass 2015 -kuvausHatches and access panels
    • CSI MasterFormat 2014 -koodi08 31 16
    • CSI MasterFormat 2014 -nimikeAccess Panels and Frames
    • OmniClass-numero23-17 11 29
    • OmniClass-nimikeAccess Panels