Roof Penetration Housings

RPH VAULT® is the leader in roof penetration protection that provides a single, secure pathway for all trades with multiple pipes, conduits, cables, ducts and more.  The VAULT® is 3rd party tested code-compliant to meet IECC-2015 air leakage and energy, also meets ICC-500 and FEMA 320/361 Hurricane wind ratings.

Logo de la marque

Contacter

1-800-994-0945PO Box 46102478246, San Antonio, TXUnited States