製品の公開
Olympus FRCM System CVT Structural consolidation systems certified CE
Olympus FRCM System CVT Structural consolidation systems certified CE
Olympus FRCM System CVT Structural consolidation systems certified CE
Olympus FRCM System CVT Structural consolidation systems certified CE
    Olympus srl

    Olympus FRCM System CVT Structural consolidation systems certified CE

    Google翻訳”,
    CVT 認定の FRCM および CRM システムによる壁の構造補強。我が国の歴史的および芸術的遺産は、個人の建物と記念碑的建造物の両方に使用される数多くの石積み構造物に代表されます。構造強化の介入が必要な構造物が数多くあり、建物に損害を与えた地震現象も多数あるため、復旧介入が必要です。石積み構造の適切なレベルの性能を保証するために、オリンパスは新しい Olympus STONE システムを提案します。このシステムは、GFRP で予備成形されたガラス繊維メッシュの使用により、石積み要素の機械的特性の向上を可能にします。 OLY STONE ラインのグラスファイバー メッシュの設置によって得られる統合システムは、垂直構造に影響を与える構造欠陥の状況を簡単に修復することを可能にし、従来の材料を使用して実行される介入とは異なり、侵襲性の低減と長期にわたる高い耐久性を可能にします。一連のソリューション: _FRCM システム _CRM システム _VISUAL FACE システム。
    仕様
    • A95285 _ A95125 _ A95109

      INSTRUCTIONS FOR THE INSTALLATION OF OLY MESH GLASS 320 AND OLY MESH BASALT&STEEL 200 : 1) Demolition of the existing plaster until the masonry surface is reached for the portion to be reinforced; 2) Careful cleaning from dust, oils and paints of the masonry substrate on which the reinforcement system is to be applied; 3) Washing and wetting of the surface until saturated; 4) Application by trowel or spray with a suitable plastering machine of a first layer of mortar of the type OLY WALL STRUKTURA-F following the instructions given in the respective data sheets; 5) Application on the previous "fresh" layer of mortar of the OLY MESH mesh , taking care to ensure an overlap between adjacent strips of at least 15 cm; 6) Application by trowel or spray with a suitable plastering machine of a second layer of mortar of the type OLY WALL STRUKTURA-F following the indications given in the respective data sheets. The total thickness of mortar must be between 5 and 15 mm in the case of a single mesh, net of the leveling of the substrate. In the case of multiple nets, the maximum thickness cannot be more than 30 mm. Note: In order to ensure proper cooperation of the reinforcement with the masonry, the use of connectors from the OLY CONNECT line of appropriate diameter is recommended. _ INSTRUCTION FOR THE INSTALLATION OF OLY STEEL 750 FABRIC: Application steps include: 1) Preparation and cleaning of the substrate in order to obtain perfectly clean and dry surfaces with sufficient mechanical properties. 2) In the case of irregular surfaces, it is necessary to regularize it with appropriate structural mortars. 3) Brush application of a first layer of OLY WALL STRUKTURA-F mortar with a thickness of about 5 mm following the instructions in the relevant data sheet. 4) Laying of OLY STEEL 750 fabric with oriented fibers as per the design. 5) Insertion of any OLY ROD GLASS L connectors as per design specifications with OLY RESIN chemical anchor. 6) Apply "fresh" a second layer of OLY WALL STRUKTURA-F mortar to completely cover for reinforcement following the instructions in the relevant data sheet for a total reinforcement thickness of 15 mm.

    技術仕様
    • Unique refFRCM
    • タイプ建築資材
    • 公開日2023-10-25
    • エディション1
    • 高さ(Mm)50
    関連
    • 主なマテリアル補強材
    • 副マテリアルモルタル・しっくい
    • 設計国イタリア
    • 製造国イタリア
    識別情報
    • BIMobjectカテゴリ壁 - 外部壁