제품 게시
Hand Dryer PLATINUM Range
Hand Dryer PLATINUM Range
Hand Dryer PLATINUM Range

    Hand Dryer PLATINUM Range

    Hand Dryer from the Platinum Range

    Hand Dryers provide an energy efficient method to dry hands.  They help to eliminate paper towel waste from washrooms thereby reducing cleaning time.

    This high performance hand dryer motor is housed in an elegant stainless steel casing. The stainless steel has a brushed finish with a clear lacquer applied that helps prevent unsightly finger print marks associated with metal finishes.

    • Warm Air Dryer
    • Touch Free Operation
    • CE Approved
    • Robust and reliable for the busiest of washrooms
    사양
    • Material: Stainless Steel

      Finish: Brushed with clear lacquer

      Width: 220mm

      Height: 340mm

      Depth: 170mm

      Product Code: 38155CB

    기술 사양
    • 특징 참조Hand-Dryer-DI-Platinum-range
    • 제품군Hand Dryers
    • 제품분류Hand Dryers
    • 유형개체 (단일 개체)
    • 게시일2021-03-10
    • 에디션 넘버1
    • 높이(mm)340
    • 너비(mm)220
    • 깊이(mm)170
    관련성
    • 주 재료스테인레스강
    • 설계국가영국
    • 제조국가영국
    • 순 중량(Kg)3.1
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_70_62_37
    • Uniclass 2015 설명Hand driers
    • OmniClass 번호23-31 25 15
    • OmniClass 제목Hand Dryers