제품 게시
Mirror Anti-Ligature Safeguard Range
Mirror Anti-Ligature Safeguard Range

    Mirror Anti-Ligature Safeguard Range

    Anti-ligature Mirror

    Contemporary angular design, designed in-conjunction with an industry expert, it helps reduce the potential to attach a ligature for the purposes of self-harm.

    The mirror is achieved with highly polished stainless steel to achieve a mirror effect so no glass is used in the manufacturing process.

    Should any damage occur the mirror can be replaced in the frame.

    Manufactured from high grade stainless steel for robustness and durability.

    Supported by 10 Warranty.

    Available in powder coated blue and white.

    Ideal for locations used by vulnerable individuals at the risk of self harm such as mental health facilities, day care services, prisons, detention centres, custody suites and prisons etc.

    The anti-ligature design features of this product do not replace or substitute the need for the necessary supervision of those who may be at risk, or for other protective measures to be taken in the specific circumstances of usage. Dudley Industries Ltd does not claim any product to totally prevent ligatures being attached or make claims that they cannot be damaged by intent through vandalism. It is therefore the customer’s responsibility to ensure the suitability of the product for the environment in which they are to be fitted, that they are installed according to the instructions and that the necessary supervision is in place.

    사양
    • Material: Stainless Steel

      Finish: Powder Coated / Mirror Polished Steel

      Width: 300mm

      Height: 600mm

      Depth: 20mm

      Product Code: 90013WH / BL

    기술 사양
    • 특징 참조Mirror-anti-ligature-DI-Safeguard-range
    • 제품군Anti Ligature Washroom Accessories
    • 제품분류Anti Ligature Washroom Accessories
    • 유형개체 (단일 개체)
    • 게시일2021-03-10
    • 에디션 넘버1
    • 높이(mm)600
    • 너비(mm)300
    • 깊이(mm)20
    관련성
    • 주 재료스테인레스강
    • 설계국가영국
    • 제조국가영국
    분류
    • BIMobject 카테고리위생 - 거울
    • IFC 분류객체
    • Uniclass 2015 코드Pr_25_71_53
    • Uniclass 2015 설명Mirrors
    • OmniClass 번호23-21 37 13 15
    • OmniClass 제목Mirrors