제품 게시
Auto Soap Dispenser Behind the Mirror CLASSIC Range

Auto Soap Dispenser Behind the Mirror CLASSIC Range

Utilising the concealed space available behind a mirror is the ideal solution to provide hand hygiene facilities whilst maintaining the aesthetic of the washroom.

This Touch-free soap dispenser provides a large 1L reservoir for your choice of hand soap. The automatic function detects a hand placed under the unit to dispense the soap.

The plastic soap reservoir is quick and easy to refill.  The unit is locked for security.

The flat base design of the dispenser fixes in-line with the base of the cabinet to maintain clean lines.

Other dispensers available in the Classic Behind the Mirror Range include a smaller 400ml manual soap dispenser, paper towel dispensers and hand dryer.

사양
  • Material: Stainless Steel and mixed material components

    Finish: Brushed

    Width: 212mm

    Height: 360mm (max)

    Depth: 163mm

    Product Code: 92034SS

기술 사양
  • 특징 참조auto-soap-dispenser-BTM-DI-Classic-range
  • 제품군Washroom Dispensers - Soap Dispensers
  • 제품분류Washroom Dispensers - Soap Dispensers
  • 유형개체 (단일 개체)
  • 게시일2021-02-16
  • 에디션 넘버1
  • 높이(mm)360
  • 너비(mm)212
  • 깊이(mm)163
관련성
  • 주 재료스테인레스강
  • 설계국가영국
  • 제조국가영국
  • 순 중량(Kg)0.01
분류
  • BIMobject 카테고리위생 - 디스펜서
  • IFC 분류객체
  • Uniclass 2015 코드Pr_40_70_22_81
  • Uniclass 2015 설명Soap dispensers
  • OmniClass 번호23-31 25 29 13
  • OmniClass 제목Hand Soap Dispensers