제품 게시
Hand Dryer Recessed Combination Range
Hand Dryer Recessed Combination Range
Hand Dryer Recessed Combination Range

    Hand Dryer Recessed Combination Range

    Recessed washroom hand dryer

    The DI Recessed range utilises the space available in a wall cavity to recess washroom dispensers.  This idea works particularly well in small washrooms where wall mounted dispensers, dryers and bins protrude into the usable space.  They also work well in highly stylised environments working with the chosen décor scheme.

    Each dispenser requires 100mm recess and the front face protrudes just 16mm

    Works as a standalone unit or use in combination with other dispensers to meet the needs of each individual washroom.  Choose from Paper Towel Dispensers, Hand Dryer and Waste Bin.

    Manufactured from Stainless Steel with a brushed finish

    Front face opens to access hand dryer for servicing

    Locked 

    CE Approved

    사양
    • Material: Stainless Steel

      Finish: Brushed

      Width: 382mm

      Height: 579mm

      Depth: 116mm

      Recessed depth: 100mm

      Surface mounted depth: 16mm

      Product Code: 92282SS

    기술 사양
    • 특징 참조hand-dryer-dispenser-recessed-combi-DI-range
    • 제품군Washroom Dispensers - Recessed
    • 제품분류Recessed Range
    • 유형개체 (단일 개체)
    • 게시일2021-02-12
    • 에디션 넘버1
    • 높이(mm)579
    • 너비(mm)382
    • 깊이(mm)116
    관련성
    • 주 재료스테인레스강
    • 설계국가영국
    • 제조국가영국
    • 순 중량(Kg)14.3
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_70_62_37
    • Uniclass 2015 설명Hand driers
    • OmniClass 번호23-31 25 15
    • OmniClass 제목Hand Dryers