제품 게시
Sanitary Bag Holder PLATINUM Range
Sanitary Bag Holder PLATINUM Range
Sanitary Bag Holder PLATINUM Range
Sanitary Bag Holder PLATINUM Range

    Sanitary Bag Holder PLATINUM Range

    Holder for sanitary waste disposal bags.

    An essential dispenser to help keep washroom clean and hygienic. By encouraging visitors to use a Sanitary Waste Bag to wrap their waste prior to placing in the bin helps to keep washrooms clean and hygienic.

    A dedicated holder removes the needs for loose bags to be stored on top of cisterns or ledges helping to keep the cubicle neat and presentable.

    Such a holder demonstrates care and the level of attention paid to washroom hygiene.

    This holder is part of the Platinum suite of dispensers. All dispensers in the Platinum range are manufactured in premium stainless steel with a brushed finish.  A clear architectural lacquer is then applied which helps to prevent fingerprint marks often associated with metal finishes.

    사양
    • Material: Stainless Steel

      Finish: Brushed + clear lacquer

      Width: 111mm

      Height: 155mm

      Depth: 48mm

      Product Code: 77021CB

    기술 사양
    • 특징 참조sanitary-bag-holder-Platinum-range
    • 제품군Washroom Dispensers - Platinum Range
    • 제품분류Washroom Dispensers - Platinum Range
    • 유형개체 (단일 개체)
    • 게시일2021-03-11
    • 에디션 넘버1
    • 높이(mm)155
    • 너비(mm)111
    • 깊이(mm)48
    관련성
    • 주 재료스테인레스강
    • 설계국가영국
    • 제조국가영국
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_50_07_76
    • Uniclass 2015 설명Sanitary towel disposal bins
    • OmniClass 번호23-21 43 15 27
    • OmniClass 제목Sanitary Goods Dispensers