제품 게시
Soap Dispenser Dementia Safeguard Range

Soap Dispenser Dementia Safeguard Range

Bulk Fill / Top Up soap dispenser, with large 1L reservoir for your choice of soap formulation.

Working in-conjunction with a wall plate, this dispenser uses strong colour contrasts to help distinguish it from the washroom décor for ease of identification. This is particularly useful for users living with Dementia. One of the symptoms of dementia is the reduced ability to detect contrasts in colour which can often make a washroom a confusing space.  The use of strong colour helps the users maintain their independence for as long as possible.

The dispenser works on it's own or with the wall plate to create higher contrast.

Easy for staff to refill.

Recessed lock protects the contents.

Manufactured from high grade stainless steel for robustness and durability and powder coated to achieve depth of colour.

Supported by 10 Warranty.

Available as Blue Dispenser and White Wall plate and vice versa

사양
  • Material: Stainless Steel

    Finish: Powder Coated

    Dispenser:

    Width: 120mm

    Height: 280mm

    Depth: 97mm

    Wallplate:

    Width: 191mm

    Height: 345mm

    Depth: 10mm

    Product Code: 50060WB (White Dispenser / Blue Wall Plate) or 50060BW (Blue Dispenser / White Wall Plate)

기술 사양
  • 특징 참조soap-dispenser-Dementia-DI-Safeguard-range
  • 제품군Washroom Dispensers - Soap Dispensers
  • 제품분류Washroom Dispensers - Soap Dispensers
  • 유형개체 (단일 개체)
  • 게시일2021-03-19
  • 에디션 넘버1
  • 높이(mm)345
  • 너비(mm)191
  • 깊이(mm)99
관련성
  • 주 재료스테인레스강
  • 설계국가영국
  • 제조국가영국
분류
  • BIMobject 카테고리위생 - 디스펜서
  • IFC 분류객체
  • Uniclass 2015 코드Pr_40_70_22_81
  • Uniclass 2015 설명Soap dispensers
  • OmniClass 번호23-31 25 29 13
  • OmniClass 제목Hand Soap Dispensers