제품 게시
Toilet Paper Dispenser 2 Roll PLASMA Range

Toilet Paper Dispenser 2 Roll PLASMA Range

This toilet paper dispenser is part of the Plasma suite of dispensers.

This dispenser houses 2 domestic toilet rolls.

All dispensers in the Plasma range are manufactured in premium stainless steel with a brushed finish or white powder coated.

The recessed lock helps maintain the sleek lines of design. A viewing window quickly identifies the fill level making servicing quick and easy for the maintenances teams.

The cover hinges forward for refiling and snap locks into place on closing.

사양
  • Material: Stainless Steel

    Finish: Brushed / White Powder Coat

    Width: 126mm

    Height: 330mm

    Depth: 129mm

    Product Codes:  Brushed: 77972SS / White: 77972WH

기술 사양
  • 특징 참조toilet-paper-dispenser-2-roll-Plasma-range
  • 제품군Washroom Dispensers - Plasma Range
  • 제품분류Washroom Dispensers - Plasma Range
  • 유형개체 (단일 개체)
  • 게시일2023-07-31
  • 에디션 넘버1
  • 높이(mm)330
  • 너비(mm)126
  • 깊이(mm)129
관련성
  • 주 재료스테인레스강
  • 설계국가영국
  • 제조국가영국
  • 순 중량(Kg)1.8
분류
  • BIMobject 카테고리위생 - 디스펜서
  • IFC 분류객체
  • Uniclass 2015 코드Pr_40_20_76_88
  • Uniclass 2015 설명Toilet roll holders
  • OmniClass 번호23-31 25 21
  • OmniClass 제목Toilet Paper Dispensers