제품 게시
Toilet Roll Dispenser Jumbo PLATINUM Range
Toilet Roll Dispenser Jumbo PLATINUM Range
Toilet Roll Dispenser Jumbo PLATINUM Range
Toilet Roll Dispenser Jumbo PLATINUM Range

    Toilet Roll Dispenser Jumbo PLATINUM Range

    This jumbo toilet roll dispenser is part of the Platinum suite of dispensers.

    This dispenser houses a 'midi' jumbo commercial toilet roll ideal for large and busy washrooms.

    All dispensers in the Platinum range are manufactured in premium stainless steel with a brushed finish.  A clear architectural lacquer is then applied which helps to prevent fingerprint marks often associated with metal finishes.

    The recessed 2 pin lock helps maintain the sleek lines of design. A viewing window quickly identifies the fill level making servicing quick and easy for the maintenances teams.

    The cover hinges forward for refiling and snap locks into place on closing.


    사양
    • Material: Stainless Steel and mixed material internal components

      Finish: Brushed + clear lacquer

      Width: 299mm

      Height: 334mm

      Depth: 133mm

      Product Codes: 83650CB

    기술 사양
    • 특징 참조toilet-roll-dispenser-jumbo-Platinum-range
    • 제품군Washroom Dispensers - Platinum Range
    • 제품분류Washroom Dispensers - Platinum Range
    • 유형개체 (단일 개체)
    • 게시일2021-03-10
    • 에디션 넘버1
    • 높이(mm)334
    • 너비(mm)299
    • 깊이(mm)133
    관련성
    • 주 재료스테인레스강
    • 설계국가영국
    • 제조국가영국
    • 순 중량(Kg)2.4
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_20_76_88
    • Uniclass 2015 설명Toilet roll holders
    • OmniClass 번호23-31 25 21
    • OmniClass 제목Toilet Paper Dispensers