제품 게시
Wudu Ablution Washstation
Wudu Ablution Washstation
Wudu Ablution Washstation
Wudu Ablution Washstation
Wudu Ablution Washstation

    Wudu Ablution Washstation

    Wudu Washstation for dedicated ablution before prayers.  Ideal for mosques, multi-faith facilities, transport hubs, colleges and universities etc.

    Manufactured from stainless steel and powder coated for durability.

    It is simple to install.  Connects to mains water supply and waste water drainage.

    Fine mist tap helps to prevent splashes of 'grey' water which can invalidate the process of Wudu (Wudhu).

    Foot panel lifts up for easy cleaning.  Use in conjunction with stool available separately.

    사양
    • Material: Stainless Steel

      Finish: Brushed Stainless Steel / Powder Coated

      Width: 500mm

      Height: 780mm

      Depth: 450mm

      Product Code: 95000 BK/WH

    기술 사양
    • 특징 참조wudu-ablution-ablution-DI
    • 제품군Washroom Dispensers - Washstations
    • 제품분류Washroom Washstations
    • 유형개체 (단일 개체)
    • 게시일2021-02-12
    • 에디션 넘버1
    • 높이(mm)780
    • 너비(mm)500
    • 깊이(mm)450
    관련성
    • 주 재료스테인레스강
    • 설계국가영국
    • 제조국가영국
    • 순 중량(Kg)0.1
    분류
    • BIMobject 카테고리위생 - 위생
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_20_96
    • Uniclass 2015 설명Wash basins, sinks and troughs
    • OmniClass 번호23-31 13 19
    • OmniClass 제목Specialty Sinks