제품 게시
Conca New consolle basin 120 with 3 tapholes.
Conca New consolle basin 120 with 3 tapholes.
    Ideal Standard

    Conca New consolle basin 120 with 3 tapholes.

    Conca Washbasin 1200 mm with 1 bowl, 3 Tap holes, Grinded bottom side
    사양
    • Washbasin 1200 mm, Vitreous China, 1 bowl, 3 Tap holes (Left, right and center), With overflow (Slotted), Type of fastening: Console and plug bolt, Grinded bottom side, With brand logo.
    기술 사양
    • 특징 참조T3840
    • 제품군CONCA
    • 제품분류Wash-Basin
    • 유형개체 (단일 개체)
    • 게시일2021-10-08
    • 에디션 넘버1
    • 높이(mm)180
    • 너비(mm)1220
    • 깊이(mm)480
    관련성
    • 주 재료Fireclay
    • 순 중량(Kg)32
    분류
    • BIMobject 카테고리위생 - 세면기
    • IFC 분류위생 터미널
    • ETIM 코드EC011550
    • ETIM 이름Washbasin
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20_96
    • Uniclass 2015 설명Wash basins, sinks and troughs
    • OmniClass 번호23-39 29 13 21 19
    • OmniClass 제목Surface Water Retention Basins