제품 게시
Conca BSN UN 200X50X37 2 DR  NOWTOP  WHMT
Conca BSN UN 200X50X37 2 DR  NOWTOP  WHMT
    Ideal Standard

    Conca BSN UN 200X50X37 2 DR NOWTOP WHMT

    Vanity unit, 2000 x 372 x 550mm without countertop to combine with porcelain stoneware tops or shelves with 2 external drawers. Equipped with push open and soft close technology. Matt white lacquered finish
    사양
    • Vanity unit, 2000mm wide 505 mm deep and 370 mm high, without countertop, for combination with porcelain stoneware tops or shelves with 2 external full extension drawers. Equipped with push open technology and soft close combined in a single system. Drawers in thin metal and anthracite-colored interior. Available in 3 matt lacquered finishes and in 3 veneered wood finishes. Matt white lacquered finish.
    기술 사양
    • 특징 참조T3987
    • 제품군CONCA
    • 제품분류Bathroom_Furniture
    • 유형개체 (단일 개체)
    • 게시일2019-12-04
    • 에디션 넘버1
    • 높이(mm)360
    • 너비(mm)1987
    • 깊이(mm)505
    관련성
    • 주 재료MDF
    • 순 중량(Kg)60
    분류
    • BIMobject 카테고리위생 - 저장
    • IFC 분류위생 터미널
    • ETIM 코드EG017960
    • ETIM 이름Furniture
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_30_78_03
    • Uniclass 2015 설명Bathroom cabinets
    • CSI 마스터 형식 2014 코드12 50 00
    • CSI 마스터 형식 2014 제목Furniture
    • OmniClass 번호23-31 25 13
    • OmniClass 제목Bathroom Cabinets