제품 게시
Conca BSN UN 240X37X55 2 DR+WTOP NOCUT  WHMT
Conca BSN UN 240X37X55 2 DR+WTOP NOCUT  WHMT
    Ideal Standard

    Conca BSN UN 240X37X55 2 DR+WTOP NOCUT WHMT

    Vanity unit, 2400x 372x 550mm with non-perforated countertop, 2 external drawers and internal drawers. Equipped with push open and soft close technology. Matt white lacquered finish.
    사양
    • Vanity unit, 2400mm wide 372mm deep and 550mm high, with non-perforated countertop with 2 external full extension drawers and internal drawers. Equipped with push open technology and soft close combined in one system. Drawers in thin metal and anthracite-colored interior. Available in 3 matt lacquered finishes and in 3 veneered wood finishes. Matt white lacquered finish.
    기술 사양
    • 특징 참조T4341
    • 제품군CONCA
    • 제품분류Bathroom_Furniture
    • 유형개체 (단일 개체)
    • 게시일2019-12-04
    • 에디션 넘버1
    • 높이(mm)550
    • 너비(mm)2387
    • 깊이(mm)373
    관련성
    • 주 재료MDF
    • 순 중량(Kg)87.5
    분류
    • BIMobject 카테고리위생 - 저장
    • IFC 분류위생 터미널
    • ETIM 코드EG017960
    • ETIM 이름Furniture
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_30_78_03
    • Uniclass 2015 설명Bathroom cabinets
    • CSI 마스터 형식 2014 코드12 50 00
    • CSI 마스터 형식 2014 제목Furniture
    • OmniClass 번호23-31 25 13
    • OmniClass 제목Bathroom Cabinets