제품 게시
BLEND CUBE SLIM SANDWICH S&C SCL GLS WHT
BLEND CUBE SLIM SANDWICH S&C SCL GLS WHT
BLEND CUBE SLIM SANDWICH S&C SCL GLS WHT
    Ideal Standard

    BLEND CUBE SLIM SANDWICH S&C SCL GLS WHT

    BLEND CUBE Seat and cover - SOFT CLOSE Material Duroplast, SANDWICH/SLIM type, top fixation, none adjustable Stainless steel hinges, toggle nut, TAKE OFF in white finish in carton box for bowls R0287, T3686, T5207, T4656, T3688, T3764
    사양
    • BLEND CUBE Seat and cover - SOFT CLOSE Material Duroplast, SANDWICH/SLIM type, top fixation, none adjustable Stainless steel hinges, toggle nut, TAKE OFF in white finish in carton box for bowls R0287, T3686, T5207, T4656, T3688, T3764
    기술 사양
    • 특징 참조T5211
    • 제품군Blend Cube
    • 제품분류Seat & Covers
    • 유형개체 (단일 개체)
    • 게시일2024-01-17
    • 에디션 넘버1
    • 높이(mm)460
    • 너비(mm)360
    • 깊이(mm)50
    관련성
    • 주 재료아크릴
    • 순 중량(Kg)2.2
    분류
    • BIMobject 카테고리위생 - Toilet Seats
    • IFC 분류위생 터미널
    • ETIM 코드EC011196
    • ETIM 이름Toilet seat
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20_93_95
    • Uniclass 2015 설명WC seats and covers
    • OmniClass 번호23-31 19 19 17
    • OmniClass 제목Water Closet Seats