제품 게시
F2245 - Camera, Video Surveillance, HD, IP Powered
SEPS2BIM

F2245 - Camera, Video Surveillance, HD, IP Powered

A high definition, full functional video surveillance camera. The camera is capable of full 1080p resolution at 30 frames per second while optimizing network usage with H.264, MPEG-4 and JPEG compression formats. Camera will have an open, standards-based design providing a platform for integration and operation as an independent device or as part of a surveillance network.
기술 사양
  • 특징 참조F2245
  • 제품군Camera
  • 제품분류Video
  • 유형필수 객체
  • 게시일2016-01-01
  • 에디션 넘버1
  • 높이(mm)80
  • 너비(mm)100
  • 깊이(mm)200
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 영상 기기
  • IFC 분류가구 요소