Publiceer je producten
Itaca CH KR - Cabinet Module

Itaca CH KR - Cabinet Module

ITACA CH KR - CABINET MODULE FOR OUTDOOR INSTALLATION
Modular condensing heat generator for boiler rooms

PLUS
- Class 6 of NOx emissions
- CH water flow rate double electronic control
- Integrated flue gas check valve
- Multilingual dot matrix display interface
- High-efficiency stainless steel heat exchanger
- High modulation ratios: for single module up to 1:10; for modular generator up to 1:70
- Integrated cascade management system
- Possibility to install up to 6 cascade boilers

Specificatie
  • FEATURES
    - Under-boiler hydraulic unit to be installed with water (insulated) and gas collectors, high-efficiency circulation pump, water and gas connecting ramps, expansion vessel
    - Two-way shut-off taps on flow and return
    - Alarm output or LPG valve control, input for external probe, ambient thermostat, water heater probe, connection for solar pump, plant pump
    - 0-10 V control in temperature for regulation
    - Cascade management with Master Slave system from boiler control panel
    - Available in the following versions: with direct collectors; with hydraulic separator; with plate exchanger

Technische specificatie
  • Unieke ref.itaca_ch_kr_cabinet_module
  • ProductfamilieBoilers
  • ProductgroepWall-hung and floor-standing boilers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-09-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Secundair materiaalRoestvrij staal
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Ketels
  • IFC-classificatieKetel
  • ETIM-codeEG015210
  • ETIM-naamBoilers and heaters
  • UNSPSC-naamCondensing units
  • UNSPSC-code40101704
  • Uniclass 2015-codePr_60_60_08_34
  • Uniclass 2015-beschrijvingGas fired condensing boilers
  • CSI MasterFormat 2014 Code23 52 16
  • CSI MasterFormat 2014 TitelCondensing Boilers
  • OmniClass-nummer23-33 11 13
  • OmniClass-titelCondensing Boilers
  • CSI UniFormat II-codeD3020
  • CSI UniFormat II-titelHeat Generating Systems

Beschikbaarheid regio

Azië Zuid-Amerika Oceanië Europa Afrika Noord Amerika