Publiceer je producten
VersiFleece® RapidLock

VersiFleece® RapidLock

About VersiFleece RapidLockThis labor-saving attachment method provides a fully-adhered EPDM, TPO, or PVC system without the use of adhesives. The RapidLock (RL) system utilizes VELCRO® Brand Securable Solutions to achieve performance on par with traditional fully-adhered systems. RapidLock provides up to 80% labor savings compared to traditional adhesives and up to 25% labor savings compared to a traditional VersiFleece system.

Technische specificatie
  • Unieke ref.versifleece-rapidlock
  • ProductfamilieMembranes
  • ProductgroepVersiFleece
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-15
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • IFC-classificatieRoof
  • ETIM-codeEG019610
  • ETIM-naamRoofing materials
  • Uniclass 2015-codePr_25_57_51
  • Uniclass 2015-beschrijvingMembranes, liners, flexible sheets and fabrics
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitelMembrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes