Publiceer je producten
VersiGard® Black EPDM Reinforced

VersiGard® Black EPDM Reinforced

VersiGard polyester-reinforced EPDM membranes from Versico can be used in mechanically attached, metal retrofit and fully adhered roofing systems. These membranes are resistant to punctures, tears, and scuffs; as well as being formulated with fire retardants. Available with an accidental puncture warranty, VersiGard reinforced roofing systems provide enhanced rooftop durability and puncture resistance. VersiGard reinforced membrane complies with ASTM D5635.

Technische specificatie
  • Unieke ref.versigard-black-epdm-reinforced
  • ProductfamilieMembranes
  • ProductgroepEPDM
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-15
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • IFC-classificatieRoof
  • ETIM-codeEG019610
  • ETIM-naamRoofing materials
  • Uniclass 2015-codePr_25_57_51
  • Uniclass 2015-beschrijvingMembranes, liners, flexible sheets and fabrics
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitelMembrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes