Publiceer je producten
VersiWeld® Reinforced TPO

VersiWeld® Reinforced TPO

Versico’s VersiWeld TPO reinforced membrane is a premium, heat-weldable, single-ply thermoplastic polyolefin (TPO) sheet designed for new roof construction and re-roofing applications. VersiWeld TPO membranes use advanced polymerization technology that combines the flexibility of ethylene-propylene (EP) rubber with the heat weldability of polypropylene.

Physical properties of the membrane are enhanced by a strong polyester fabric that is encapsulated between the TPO-based top and bottom plies. The combination of the fabric and TPO plies provides high breaking and tearing strength, as well as excellent puncture resistance. The relatively smooth surface of the membrane produces a total surface fusion weld that results in a consistent, watertight, monolithic roof assembly. The membrane is environmentally friendly and safe to install.

Technische specificatie
  • Unieke ref.versiweld-reinforced-tpo
  • ProductfamilieMembranes
  • ProductgroepTPO
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-15
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • IFC-classificatieRoof
  • ETIM-codeEG019610
  • ETIM-naamRoofing materials
  • Uniclass 2015-codePr_25_57_51
  • Uniclass 2015-beschrijvingMembranes, liners, flexible sheets and fabrics
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitelMembrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes