Publiceer je producten
VersiFlex™ PVC

VersiFlex™ PVC

VersiFlex PVC is specifically designed for long-term performance and is highly resistant to fire and chemicals including acids, bases, restaurant oils and grease. VersiFlex white, tan, and light gray membranes are ENERGY STAR qualified and Cool Roof Rating Council (CRRC) certified. These things combined provide desirable levels of solar reflectance, thermal emissivity, and Solar Reflective Index (SRI).

Technische specificatie
  • Unieke ref.versiflex-pvc
  • ProductfamilieMembranes
  • ProductgroepPVC
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-15
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • IFC-classificatieRoof
  • ETIM-codeEG019610
  • ETIM-naamRoofing materials
  • Uniclass 2015-codePr_25_57_51
  • Uniclass 2015-beschrijvingMembranes, liners, flexible sheets and fabrics
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitelMembrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes