Publiceer je producten
VersiWeld® QA TPO

VersiWeld® QA TPO

VersiWeld QA TPO Roofing System with factory-applied adhesive combines the energy efficiency and durability of VersiWeld TPO with the easy installation of a factory-applied adhesive. Using VersiWeld QA TPO eliminates solvents, making installation environmentally friendly and odor free, which is key for hospitals, nursing homes, schools and other occupied buildings.

This factory-applied adhesive eliminates the need to apply bonding adhesive in the field, making it the fastest and easiest to install membrane of its kind.

Technische specificatie
  • Unieke ref.versiweld-qa-tpo
  • ProductfamilieMembranes
  • ProductgroepTPO
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-15
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • IFC-classificatieRoof
  • ETIM-codeEG019610
  • ETIM-naamRoofing materials
  • Uniclass 2015-codePr_25_57_51
  • Uniclass 2015-beschrijvingMembranes, liners, flexible sheets and fabrics
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitelMembrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes