Publiceer je producten
VersiFleece® TPO

VersiFleece® TPO

Ideal for re-roofing or new construction, VersiFleece TPO incorporates all the benefits of Versico's VersiWeld® reinforced TPO membrane with the additional benefits of a non-woven polyester fleece backing offering unmatched durability, puncture resistance and reflectivity.

Specificatie
  • Colors: White, Gray, Tan

    • Special Colors: Medium Bronze, Rock Brown, Terra Cotta, Slate Gray, Patina Green

    Thicknesses: TPO + Fleece — 100, 115, and 135 mils

    Standard Widths: 6' and 12'

    Standard Lengths:

    • 50' and 100' — 100- and 115-mil
    • 75' — 135-mil

    Special Colors are available in limited thicknesses and sizes. Hit the request info button for rep support.

Technische specificatie
  • Unieke ref.versifleece-tpo
  • ProductfamilieMembranes
  • ProductgroepTPO
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-15
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • IFC-classificatieRoof
  • ETIM-codeEG019610
  • ETIM-naamRoofing materials
  • Uniclass 2015-codePr_25_57_51
  • Uniclass 2015-beschrijvingMembranes, liners, flexible sheets and fabrics
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitelMembrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes