Publiceer je producten
VersiGard Black Non-Reinforced Membrane

VersiGard Black Non-Reinforced Membrane

VersiGard Non-Reinforced EPDM membranes are available in 45-mil, 60-mil and 90-mil thicknesses and are ideal for new roof construction and re-roofing applications. Pre-cleaned EPDM allows primer to be roller applied, while dusted sheets are available in widths up to 50' and lengths of up to 200'.

Technische specificatie
  • Unieke ref.versigard-epdm
  • ProductfamilieMembranes
  • ProductgroepEPDM
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-15
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • IFC-classificatieRoof
  • ETIM-codeEG019610
  • ETIM-naamRoofing materials
  • Uniclass 2015-codePr_25_57_51
  • Uniclass 2015-beschrijvingMembranes, liners, flexible sheets and fabrics
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitelMembrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes