Publiceer je producten
Versigard White Non-Reinforced EPDM Membrane

Versigard White Non-Reinforced EPDM Membrane

Versico’s VersiGard White EPDM membrane is environmentally friendly and aesthetically pleasing. VersiGard White EPDM can contribute toward LEED® credit requirements, is CRRC certified, and is an ideal solution for building owners looking to reduce air conditioning costs without compromising performance or durability. VersiGard White EPDM is available in 60-mil and 90-mil non-reinforced membrane, 60-mil reinforced, and in 60-mil non-reinforced Quick-Applied (QA) membrane. White Peel & Stick EPDM Accessories are also available, providing increased productivity and a more uniform appearance across the roof.

Technische specificatie
  • Unieke ref.versigard-white-epdm
  • ProductfamilieMembranes
  • ProductgroepEPDM
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-15
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • IFC-classificatieRoof
  • ETIM-codeEG019610
  • ETIM-naamRoofing materials
  • Uniclass 2015-codePr_25_57_51
  • Uniclass 2015-beschrijvingMembranes, liners, flexible sheets and fabrics
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitelMembrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes