Publicar produtos
Control chambers
Altech
Arquivado

Control chambers

This product is only available for the Swedish market. The Altech Control chamber 200 is made of PP and is equipped with one or two inlets, as well as an outlet with rubber sleeves (all of dimension 110). The chamber has a stable flat cover that is attached with 2 star screws. It is easy to cut to the desired height. The chamber is equipped with a sampling tube attached on a hook on the inside of the chamber. The sampling tube has a slotted hole that easily allows sampling of the sewage.
Especificação
  • This product is only available for the Swedish market.
Especificações técnicas
  • Ref.ª únicaUtloppsbrunnar
  • Familia de productoChambers
  • Grupo de produtosControl chambers
  • TipoDocumentação (indicativo)
  • Data de publicação2016-08-09
  • Número de edição1
Relacionado
  • Material principalPolipropileno
  • Concebido emSweden
Classificação
  • Categoria BIMobjectCanalização - Canalização
  • Classificação IFCObjeto
  • Uniclass 2015 CódigoAc_10_40_67
  • Uniclass 2015 DescriçãoPlumbing