Publicar produtos
CIBES A5000 Fullfront - Adjacent
CIBES A5000 Fullfront - Adjacent
CIBES A5000 Fullfront - Adjacent
CIBES A5000 Fullfront - Adjacent
CIBES A5000 Fullfront - Adjacent
    Arquivado

    CIBES A5000 Fullfront - Adjacent

    Cibes A5000 is a platform lift that has been designed to provide an inexpensive solution for easy access in the majority of building environments: private, public and commercial. Manufactured with a reliable screw-and-nut driving system and delivered with its own steel shaft enclosure, Cibes A5000 represents the best solution to provide increased accessibility to existing buildings. In addition to low installation costs, the Cibes A5000 has low operation and maintenance costs. The lift is delivered complete with an insulated prefabricated shaft.
    Especificações técnicas
    • Ref.ª únicaa_5000_ff_a
    • Familia de productoPlatform lifts
    • Grupo de produtosA5000
    • TipoObject (objeto único)
    • Data de publicação2016-08-31
    • Número de edição1
    Relacionado
    • Material principalAço
    • Material secundárioVidro
    • Concebido emSweden
    • Fabricado emSweden
    Classificação
    • Categoria BIMobjectConstrução - Sistemas de elevação
    • Classificação IFCElemento de Transporte
    • Nome UNSPSCLift stations
    • Código UNSPSC47101533