Publicar produtos
SSG, Steel Polystyrene Sandwich Sectional Overhead Garage Door
SSG, Steel Polystyrene Sandwich Sectional Overhead Garage Door
    Garaga

    SSG, Steel Polystyrene Sandwich Sectional Overhead Garage Door

    4.5 de 5 estrelas4.5(11 avaliações)
    Traduzido por Google,

    Porta de garagem comercial SSG

    Especificação
    • Features and Benefits

      ISOLATION

      R-9,4

      POLYSTYRENEINSULATION 

      • CFC-free contoured polystyrenecore of our sections is bonded withpolyurethane reactive hot melt glueto obtain energy efficiency

      VERTICAL INTERMEDIATESTILES 

      • 20-gauge hot dipped galvanized steelstiles running the full height of thesection are attached to the interior faceto ensure a more rigid section andalso pre-punched with extruded holesfor hinge attachment. 

      PANEL CONSTRUCTION

      Hot-dipped galvanized steel walls
      • 25-gauge exterior and 26-gauge interior steel skin
      • Baked-on polyester paint. Can be repainted
      • Woodgrain finish on exterior side and stucco finish on interior side of the door
      • Same quality of corrosion-resistant steel for interior and exterior faces
      • Regardless of the color chosen, the inside is always White (door and window frames)

    Especificações técnicas
    • Ref.ª únicaSSG-steel-polystyrene-sandwich-door
    • Familia de productoGarage Door
    • Grupo de produtosCommercial Sectional Garage Door
    • TipoObject (objeto único)
    • Data de publicação2021-11-24
    • Número de edição1
    Relacionado
    • Material principalAço galvanizado
    • Concebido emUnited States
    • Fabricado emUnited States
    Classificação
    • Categoria BIMobjectPortas - Portas de Garagem