Publicar produtos
STRATOS Paper towel dispenser STRX600
STRATOS Paper towel dispenser STRX600
    Arquivado

    STRATOS Paper towel dispenser STRX600

    Paper towel dispenser for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, cylinder lock with Franke standard key, inspection window on front, loading capacity 300 - 400 pcs. of paper depending on convolution, includes stainless steel screws and dowels. Dimensions 300 x 305 x 134 mm (W x H x D)
    Especificação
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      134.00 mm
      Overall height      305.00 mm
      Overall width      300.00 mm
      Type of mounting      Wall mounting
      Filling quantity      400.00000
      Filling quantity uom      Towels
      Surface treatment      InoxPlus (anti fingerprint)
      Type of consumable      Paper towel
      Type of operation      Manual operation

    Especificações técnicas
    • Ref.ª única2000057205
    • Familia de productoAccessories
    • Grupo de produtosPaper towel dispensers
    • TipoObject (objeto único)
    • Data de publicação2019-07-25
    • Número de edição1
    • Altura (mm)305
    • Largura (mm)300
    • Profundidade (mm)134
    Relacionado
    • Material principalAço inox
    • Concebido emUnited Arab Emirates
    • Fabricado emUnited Arab Emirates
    • Peso líquido (Kg)3.4
    Classificação
    • Categoria BIMobjectSanitários - Dispensadores
    • Uniclass 2015 CódigoPr_40_70_22_62
    • Uniclass 2015 DescriçãoPaper towel dispensers