Publicar produtos
EXOS. paper towel dispenser EXOS600X
EXOS. paper towel dispenser EXOS600X
    Arquivado

    EXOS. paper towel dispenser EXOS600X

    Paper towel dispenser for wall mounting, stainless steel with satin finish, front and casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, inspection window on side, capacity 300 - 400 pieces of Z-folded paper, includes mounting materials. Dimensions 300 x 325 x 120 mm (W x H x D)
    Especificação
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      120.00 mm
      Overall height      325.00 mm
      Overall width      300.00 mm
      Type of mounting      Wall mounting
      Filling quantity      400.00000
      Filling quantity uom      Towels
      Surface treatment      InoxPlus (anti fingerprint)
      Type of consumable      Paper towel
      Type of operation      Manual operation 
      Surface finish      Satin finished

    Especificações técnicas
    • Ref.ª única2030022933
    • Familia de productoAccessories
    • Grupo de produtosPaper towel dispensers
    • TipoObject (objeto único)
    • Data de publicação2019-10-24
    • Número de edição1
    • Altura (mm)325
    • Largura (mm)300
    • Profundidade (mm)120
    Relacionado
    • Material principalAço inox
    • Concebido emUnited Arab Emirates
    • Fabricado emUnited Arab Emirates
    • Peso líquido (Kg)3.98
    Classificação
    • Categoria BIMobjectSanitários - Dispensadores
    • Uniclass 2015 CódigoPr_40_70_22_62
    • Uniclass 2015 DescriçãoPaper towel dispensers