Publicar produtos
EXOS. foam soap dispenser EXOS616X
EXOS. foam soap dispenser EXOS616X
    Arquivado

    EXOS. foam soap dispenser EXOS616X

    Foam soap dispenser for wall mounting, stainless steel with satin finish, front and casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, inspection window on side, with stainless steel pull lever, suitable for Franke foam soap, includes mounting materials and 650 ml Franke foam soap. Dimensions 120 x 357 x 120 mm (W x H x D)
    Especificação
    • Lock      Key-lock
      Material code       1.4301 Chrome Nickel steel V2A
      Overall depth 120.00 mm
      Overall height     358.00 mm
      Overall width     120.00 mm
      Type of mounting     Wall mounting
      Filling quantity     650.00000
      Filling quantity uom     ml
      Surface treatment     InoxPlus (anti fingerprint)
      Type of consumable     Foam soap
      Type of operation     Manual operation
      Type of soap container     Single-use bag
      Surface finish     Satin finished

    Especificações técnicas
    • Ref.ª única2030022945
    • Familia de productoAccessories
    • Grupo de produtosSoap dispensers
    • TipoObject (objeto único)
    • Data de publicação2021-03-17
    • Número de edição1
    • Altura (mm)358
    • Largura (mm)120
    • Profundidade (mm)120
    Relacionado
    • Material principalAço inox
    • Concebido emUnited Arab Emirates
    • Fabricado emUnited Arab Emirates
    • Peso líquido (Kg)2.92
    Classificação
    • Categoria BIMobjectSanitários - Dispensadores
    • Uniclass 2015 CódigoPr_40_70_22_81
    • Uniclass 2015 DescriçãoSoap dispensers