Publicar produtos
EXOS. soap dispenser EXOS618W
EXOS. soap dispenser EXOS618W
    Arquivado

    EXOS. soap dispenser EXOS618W

    Soap dispenser for wall mounting, stainless steel with satin finish, white safety glass front panel, casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, inspection window on side, suitable for liquid soap and lotions, 800 ml refill tank, with stainless steel push lever, easy to refill with soap tank on front panel, includes mounting materials. Dimensions 120 x 345 x 120 mm (W x H x D)
    Especificação
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      120.00 mm
      Overall height      345.00 mm
      Overall width      120.00 mm
      Type of mounting      Wall mounting
      Filling quantity      0.80000
      Filling quantity uom      Liter
      Surface treatment      InoxPlus (anti fingerprint)
      Type of consumable      Liquid soap
      Type of operation      Manual operation
      Type of soap container      Integrated refillable tank
      Surface finish      Satin finished

    Especificações técnicas
    • Ref.ª única2030025230
    • Familia de productoAccessories
    • Grupo de produtosSoap dispensers
    • TipoObject (objeto único)
    • Data de publicação2021-03-17
    • Número de edição1
    • Altura (mm)345
    • Largura (mm)120
    • Profundidade (mm)120
    Relacionado
    • Material principalAço inox
    • Material secundárioVidro
    • Concebido emUnited Arab Emirates
    • Fabricado emUnited Arab Emirates
    • Peso líquido (Kg)2.34
    Classificação
    • Categoria BIMobjectSanitários - Dispensadores
    • Uniclass 2015 CódigoPr_40_70_22_81
    • Uniclass 2015 DescriçãoSoap dispensers