Publicar produtos
EXOS. foam soap dispenser EXOS616W
EXOS. foam soap dispenser EXOS616W
    Arquivado

    EXOS. foam soap dispenser EXOS616W

    Foam soap dispenser for wall mounting, stainless steel with satin finish, white safety glass front panel, casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, inspection window on side, with stainless steel pull lever, suitable for Franke foam soap, includes mounting materials and 650 ml Franke foam soap. Dimensions 120 x 358 x 120 mm (W x H x D)
    Especificação
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      120.00 mm
      Overall height      358.00 mm
      Overall width      120.00 mm
      Type of mounting      Wall mounting
      Filling quantity      650.00000
      Filling quantity uom      ml
      Surface treatment      InoxPlus (anti fingerprint)
      Type of consumable      Foam soap
      Type of operation      Manual operation
      Type of soap container      Single-use bag

    Especificações técnicas
    • Ref.ª única2030025232
    • Familia de productoAccessories
    • Grupo de produtosSoap dispensers
    • TipoObject (objeto único)
    • Data de publicação2019-09-18
    • Número de edição1
    • Altura (mm)358
    • Largura (mm)120
    • Profundidade (mm)120
    Relacionado
    • Material principalAço inox
    • Material secundárioVidro
    • Concebido emUnited Arab Emirates
    • Fabricado emUnited Arab Emirates
    • Peso líquido (Kg)3.15
    Classificação
    • Categoria BIMobjectSanitários - Dispensadores
    • Uniclass 2015 CódigoPr_40_70_22_81
    • Uniclass 2015 DescriçãoSoap dispensers