Publicar produtos
EXOS. foam soap dispenser EXOS616EW
EXOS. foam soap dispenser EXOS616EW
    Arquivado

    EXOS. foam soap dispenser EXOS616EW

    Foam soap dispenser for recessed mounting, stainless steel with satin finish, white safety glass front panel, casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, with stainless steel pull lever, suitable for Franke foam soap, includes mounting materials and 650 ml Franke foam soap. Dimensions 124 x 500 x 120 mm (W x H x D)
    Especificação
    • Lock Key-lock
      Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 120.00 mm
      Overall height 500.00 mm
      Overall width 124.00 mm
      Type of mounting Recessed mounting
      Filling quantity 650
      Filling quantity uom ml
      Surface treatment InoxPlus (anti fingerprint)
      Type of consumable Foam soap
      Type of operation Manual operation
      Type of soap container Single-use bag
      Surface finish Satin finished
    Especificações técnicas
    • Ref.ª única2030034666
    • Familia de productoAccessories
    • Grupo de produtosSoap dispensers
    • TipoObject (objeto único)
    • Data de publicação2021-10-14
    • Número de edição1
    • Altura (mm)500
    • Largura (mm)124
    • Profundidade (mm)120
    Relacionado
    • Material principalAço inox
    • Material secundárioVidro
    • Concebido emUnited Arab Emirates
    • Fabricado emUnited Arab Emirates
    • Peso líquido (Kg)3.59
    Classificação
    • Categoria BIMobjectSanitários - Dispensadores
    • Uniclass 2015 CódigoPr_40_70_22_81
    • Uniclass 2015 DescriçãoSoap dispensers
    • Número OmniClass23-31 25 29 13
    • Título OmniclassHand Soap Dispensers